The BQ4050 device provides a feature-rich gas gauging solution for 1-series cell to 4-series cell battery-pack applications. The device has extended capabilities, including:
- Fully Integrated 1-Series, 2-Series, 3-Series, and 4-Series Li-Ion or Li-Polymer Cell Battery Pack Manager and Protection
- Compensated End-of-Discharge Voltage (CEDV) Technology Accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
- High Side N-CH Protection FET Drive
- Integrated Cell Balancing While Charging or At Rest
- Low Power Modes
- Full Array of Programmable Protection Features
- Voltage
- Current
- Temperature
- Charge Timeout
- CHG/DSG FETs
- Cell Imbalance
- Sophisticated Charge Algorithms
- JEITA
- Advanced Charging Algorithm
- Diagnostic Lifetime Data Monitor
- Black Box Event Recorder
- Supports Two-Wire SMBus v1.1 Interface
- SHA-1 Authentication
- Ultra-Compact Package: 32-Lead QFN