The TPS53515EVM-PWR587 evaluation module (EVM) uses the TPS53515 device. The TPS53515 device is a D-CAP3™ mode, 12-A synchronous buck-converter with integrated MOSFETs. The device provides a fixed 1.2-V output at up to 12 A from a 12-V input bus.
The TPS53515EVM-PWR587 is designed for a regulated 12-V bus to produce a regulated 1.2-V output at up to 12 A of load current. The TPS53515EVM-PWR587 is designed to demonstrate the TPS53515 device in a typical low-voltage application while providing a number of test points to evaluate the performance of the TPS53515 device.
The TPS53515EVM-PWR587 features include the following: