SLUUAV7C December 2013 – November 2022 BQ40Z50 , BQ40Z50-R2
COUNT | RefDes | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
16 | C1-6, C8-12, C14-18 | 0.1 µF | Capacitor, Ceramic Chip, 50 V, X7R, 20% | 0603 | C0603C104M5RACTU | Kemet |
1 | C7 | 0.47 µF | Capacitor, Ceramic, 0.47 µF, 10 V, X5R, 10% | 0603 | C0603C474K8PACTU | Kemet |
1 | C13 | 2.2 µF | Capacitor, Ceramic, 25 V, X7R, 20% | 0805 | C2012X7R1E225M085AB | TDK |
0 | C19-21 | DNP | Capacitor, Ceramic, 50 V, X7R, 20% | 0603 | C0603C104M5RACTU | Kemet |
1 | D1 | BAT54HT1G | Diode, Schottky, 200-mA, 30-V | SOD323 | BAT54HT1G | On Semi |
3 | D2-4 | MM3Z5V6C | Diode, Zener, 5.6V, 200mW | SOD323 | MM3Z5V6C | Fairchild |
5 | D5-9 | SML-X23GC | LED 2x3mm 565nm GRN WTR CLR SMD | 1206 | SML-X23GC | Lumex |
0 | F1 | DNP | Fuse, Slo-Blo Ceramic, xxA, yyyV | SFDxxx | SFDxxxx | Sony |
1 | R1 | 300 | Resistor, Chip, 1W, 5% | 2512 | CRCW2512300RJNEG | Vishay-Dale |
3 | R2-3, R5 | 10M | Resistor, Chip, 1/10-W, 5% | 0603 | CRCW060310M0JNEA | Vishay-Dale |
3 | R4, R12, R32 | 10K | Resistor, Chip, 1/10-W, 5% | 0603 | CRCW060310K0JNEA | Vishay-Dale |
1 | R6 | 51K | Resistor, Chip, 1/16-W, 5% | 0603 | CRCW060351K0JNEA | Vishay-Dale |
5 | R7-8, R10, R16-17 | 5.1K | Resistor, Chip, 1/10-W, 5% | 0603 | CRCW06035K10JNEA | Vishay-Dale |
10 | R9, R11, R20-23, R25, R27, R30-31 | 100 | Resistor, Chip, 1/10-W, 5% | 0603 | CRCW0603100RJNEAHP | Vishay-Dale |
5 | R13-15 R18 R29 | 1K | Resistor, Chip, 1/10-W, 5% | 0603 | CRCW06031K00JNEA | Vishay-Dale |
1 | R19 | 0.001 50ppm | Resistor, Chip, 1 watt, ± 1% | 1206 | CSR1206-0R001F1 | Riedon |
3 | R24, R26, R28 | 200 | Resistor, Chip, 1/16-W, 5% | 0603 | CRCW0603200RJNEA | Vishay-Dale |
1 | R33 | 5.1 | Resistor, 5.1, 0.063 W, 5%, 0402 | 0402 | CRCW04025R10JNED | Vishay-Dale |
2 | J1, J4 | ED555/2DS | Terminal Block, 2-pin, 6-A, 3.5mm | 0.27 x 0.25 inch | ED555/2DS | OST |
1 | J2 | 22-05-3041 | Header, Friction Lock Ass'y, 4-pin Right Angle, | 0.400 x 0.500 inch | 22-05-3041 | Molex |
2 | J3, J5 | ED555/3DS | Terminal Block, 3-pin, 6-A, 3.5mm | 0.41 x 0.25 inch | ED555/3DS | OST |
0 | J6 | Header, TH, 100mil spacing, 2x1, 230 mil above insulator | 0.100 inch x 2 | PEC02SAAN | Sullins | |
1 | LBL1 | Thermal Transfer Printable Labels, 1.250 W x 0.250 H inch - 10,000 per roll | PCB Label 1.250 W x 0.250 H inch | THT-13-457-10 | Brady | |
1 | RT1 | 10K | Thermistor, NTC, 5 Ω , 1-A | 1206 | CRCW120610K0JNEA | Vishay |
4 | RT2-5 | 10K | Thermistor, NTC, 3-A | 0.095 X 0.150 inch | 103AT-2 | Semitec |
3 | S1, S2, S3 | EVQ-PLHA15 | Switch, Push button, Momentary, 1P1T, 50-mA, 12-V | 0.200 x 0.200 inch | EVQ-PLHA15 | Panasonic |
1 | TP3 | 5001 | Test Point, Black, Thru Hole Color Keyed | 0.100 x 0.100 inch | 5001 | Keystone |
1 | Q1 | FDN358P | MOSFET, Pch, -30V, -1.5A, 125 mΩ | SOT23 | FDN358P | Fairchild |
2 | Q2-3 | Si7114DN-T1-E3 | MOSFET Nch 30V, 11.7A, 7.5 mΩ | PWRPAK 1212 | Si7114DN-T1-E3 | Vishay |
1 | Q4 | 2N7002K-T1-E3 | MOSFET, Nch, 60V, 300 mA, 2-Ω | SOT23 | 2N7002K-T1-E3 | Vishay |
1 | Q5 | Si1414DH-T1-GE3 | MOSFET, Nch, 30V, 4A, 46 mΩ | SC-70 | Si1414DH-T1-GE3 | Vishay |
1 | U1 | BQ40Z50RSMR(T)-R1 | IC, 2- to 4-Series Li-Ion Battery Pack Manager | QFN | BQ40Z50RSMR(T)-R1 | TI |
1 | U2 | IC, Overvoltage Protection for 2-Series, 3-Series, and 4-Series Cell Li-Ion Batteries with Regulated Output Supply, DSG0008A | DSG0008A | BQ296103DSGT | TI | |
1 | W1 | Cable assembly, 4 pin | N/A | CBL002 | TI | |
1 | IPCB | Printed Circuit Board | 4.25 in x 1.25 in | PWR561 | Any |