SLUUAV7C December 2013 – November 2022 BQ40Z50 , BQ40Z50-R2
Press the Advanced Comm SMB button to select the Advanced SMB Comm window. This tool provides access to parameters using SMB and Manufacturing Access commands. See Figure 3-6.
Examples:
Reading an SMB Command.
Sending a MAC Gauging() to enable IT via ManufacturerAccess().
Reading Chemical ID() (0x0006) via ManufacturerAccess()