SLUUAY7B
May 2014 – August 2021
TPS544B20
,
TPS544C20
1
Description
1.1
Typical Applications
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test and Configuration Software
4.1.1
Description
4.1.2
Features
4.2
Test Equipment
4.3
The PWR-634EVM
4.4
Test Set up and USB Interface Adapter
4.5
List of Test Points
5
EVM Configuration Using the Fusion GUI
5.1
Configuration Procedure
6
Test Procedure
6.1
Line/Load Regulation and Efficiency Measurement Procedure
6.2
Efficiency
6.3
Equipment Shutdown
7
Performance Data and Typical Characteristic Curves
7.1
Efficiency
7.2
Load Regulation
7.3
Transient Response
7.4
Output Ripple
8
Screen Shots
8.1
Fusion GUI Screen Shots
9
EVM Assembly Drawing and PCB Layout
10
List of Materials
11
Revision History
1.2
Features
Regulated 1.0-V output up to 30-ADC, steady-state output current
Output is marginable and trimmable via the PMBus interface.
Programmable: UVLO, Soft Start, and Enable via the PMBus interface
Programmable overcurrent warning and fault limits and programmable response to faults via the PMBus interface
Programmable overvoltage warning and fault limit and programmable response to faults via the PMBus interface
Programmable high- and low-output margin voltages with a maximum range of 10%, –20% of nominal output voltage
Convenient test points for probing critical waveforms