SLUUAY7B
May 2014 – August 2021
TPS544B20
,
TPS544C20
1
Description
1.1
Typical Applications
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test and Configuration Software
4.1.1
Description
4.1.2
Features
4.2
Test Equipment
4.3
The PWR-634EVM
4.4
Test Set up and USB Interface Adapter
4.5
List of Test Points
5
EVM Configuration Using the Fusion GUI
5.1
Configuration Procedure
6
Test Procedure
6.1
Line/Load Regulation and Efficiency Measurement Procedure
6.2
Efficiency
6.3
Equipment Shutdown
7
Performance Data and Typical Characteristic Curves
7.1
Efficiency
7.2
Load Regulation
7.3
Transient Response
7.4
Output Ripple
8
Screen Shots
8.1
Fusion GUI Screen Shots
9
EVM Assembly Drawing and PCB Layout
10
List of Materials
11
Revision History
6.1
Line/Load Regulation and Efficiency Measurement Procedure
Set up the EVM as described in
Section 4.3
and
Figure 4-1
.
Ensure that the electronic load is set to draw 0 A
DC
.
Increase V
IN
from 0 V to 12 V using the DMM to measure input voltage.
Use the other DMM to measure output voltage V
OUT
.
Vary the load from 0 A
DC
to maximum rated output A
DC
(TPS544B20 = 20 A, TPS544C20 = 30 A). V
OUT
must remain in regulation as defined in
Table 2-1
.
Vary V
IN
from 8 V to 14 V. V
OUT
must remain in regulation as defined in
Table 2-1
.
Decrease the load to 0 A.
Decrease V
IN
to 0 V.