SLUUAY7B May 2014 – August 2021 TPS544B20 , TPS544C20
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
Input Characteristics | ||||||
Voltage range | VIN | 8 | 12 | 14 | V | |
Maximum input current | VIN = 8 V, IO = 30 A, | 5 | A | |||
No load input current | VIN = 14 V, IO = 0 A | 100 | mA | |||
Output Characteristics | ||||||
VOUT | Output voltage | Output current = 10 A | 1.0 | V | ||
IOUT | Output load current | IOUT_min to IOUT_max | 0 | 30 | A | |
Output voltage regulation | Line regulation: Input voltage = 8 V to 14 V | 0.5% | ||||
Load regulation: Output current = 0 A to IOUT_max | 0.5% | |||||
VOUT | Output voltage ripple | VIN = 12 V, IOUT = 20 A | 30 | mVpp | ||
VOUT | Output overcurrent | 20 | A | |||
Systems Characteristics | ||||||
Switching frequency | FSW | 500 | kHz | |||
VOUT | Peak efficiency | VIN = 8 V, IO = 10 A, FSW = 300 kHz | 92% | |||
VOUT | Full-load efficiency | VIN = 8 V, IO = 10 A, FSW = 300 kHz | 90% | |||
Operating temperature | Toper | 105 | °C |