SLUUB41A May 2014 – October 2021 BQ76920 , BQ76930 , BQ76940
The CC_READY bit must be cleared before the CC_ONESHOT bit is set. Note also that the CC_EN bit should be cleared or a CC conversion may already be in progress. After the coulomb counter has started, the conversion must align with the 250 ms measurement schedule period, so it can take up to a maximum of 500 ms before the first measurement is available.