SLUUB41A May 2014 – October 2021 BQ76920 , BQ76930 , BQ76940
The AFE does not have temperature protection thresholds. It allows measurement of temperature as a voltage from either an internal sensor or external thermistor. The number of sensors varies with the device type. Temperature must be read by the system microcontroller and protection thresholds implemented appropriately. When a FET action is desired from the temperature threshold, the microcontroller must write the FET control bit off in the BQ769x0 AFE.