SLUUB60B May 2015 – August 2021 TPS544B25 , TPS544C25
ITEM | TYPE | NAME | DESCRIPTION |
---|---|---|---|
TP1 | T-H loop | SW | Power supply Switch Node |
TP2 | T-H loop | CH-B | Measure loop stability |
TP3 | T-H loop | CH-A | Measure loop stability |
TP4 | T-H loop | V_sense + | Remote sense + |
TP5 | T-H loop | V_sense – | Remote sense – |
TP6 | T-H loop | Vout | Use this VOUT for efficiency measurements |
TP7 | T-H loop | SYNC/RST | Input a sync signal from a clock source; or apply logic low signal to RESET VOUT to initial boot-up voltage set by VSET pin. Refer to the Datasheet for details. |
TP8 | T-H loop | VDD | Supplies the internal circuitry |
TP9 | T-H loop | SMB_Alert | Monitor alerts |
TP10 | T-H loop | GND | Common GND |
TP11 | T-H loop | Tsns/SS | Monitor the voltage on the TSNS/SS pin |
TP12 | T-H loop | PGOOD | PGOOD (also drives LED lamp) |
TP13 | T-H loop | VOUT | Use for tip-barrel ripple measurement |
TP14 | T-H loop | GND | Use for tip-barrel ripple measurement |
JP1 | 2-pin jumper | LED Vin | Remove jumper to measure Vin for efficiency. Replace jumper and LED lights with PGOOD. |
JP2 | 2-pin jumper | CNTL | Shunts control pin to GND (turns off the IC for default configuration of ON_OFF_CONFIG, refer to the Datasheet for details) |
S1 | SPDT switch | TSNS and SS Switch | Switch between external temperature sensor and SS resistor to be connected to TSNS/SS pin |