SLUUB60B
May 2015 – August 2021
TPS544B25
,
TPS544C25
Trademarks
1
Introduction
2
Description
2.1
Typical End-User Applications
2.2
EVM Features
3
EVM Electrical Performance Specifications
4
Schematic
5
Test Setup
5.1
Test and Configuration Software
5.1.1
Description
5.1.2
Features
5.2
Test Equipment
5.3
The PWR-681EVM
5.4
List of Test Points, Jumpers ans Switch
6
EVM Configuration Using the Fusion GUI
6.1
Configuration Procedure
7
Test Procedure
7.1
Line/Load Regulation Measurement Procedure
7.2
Efficiency
7.3
Bode Plot Measurement Procedure
7.4
Equipment Shutdown
8
Performance Data and Typical Characteristic Curves
8.1
Efficiency
8.2
Load Regulation
8.3
Line Regulation
8.4
Transient Response
8.5
Output Ripple
8.6
Control On
8.7
Control Off
8.8
Overcurrent Protection
8.9
Control Loop Bode Plot
8.10
Thermal Image
9
Fusion GUI
10
EVM Assembly Drawing and PCB Layout
11
List of Materials
12
Revision History
7.3
Bode Plot Measurement Procedure
Follow
Section 7.1
to set VIN and Load to desired operating condition.
Connect the AC small signal injection out of isolation transformer to test points TP2 and TP3.
Connect input signal amplitude measurement probe (Channel A) to TP3.
Connect output signal amplitude measurement probe (Channel B) to TP2.
Connect ground lead of Channel A and Channel B to TP10.
Inject 10 mV or less signal through the isolation transformer.
Sweep the frequency from 500 Hz to 500 kHz with 10-Hz or lower post filter.
Control loop gain can be measured by 20 x log (ChannelB/ChannelA).
Control loop phase can be measured by the phase difference between Channel A and Channel B.
Follow
Section 7.4
to power off the device.