If the constant voltage load connected from BAT+ to GND is not a four-quadrant supply (sources current), remove the load and use the power source disconnected in step one, set to 3.7-V and 2-A current limit and connect between BAT+ and GND
Check the OTG configurations option in the GUI
Apply 10 Ω (5 W or greater) across J2 (PMID(+) to GND(–))
Measure: V: (TP2 (PMID) and TP6 (GND)) = 5.0 V ±200 mV