SLUUBD4A April 2016 – November 2022 BQ27220
If during charging, Temperature() reaches the threshold of OT Chg for a period of OT Chg Time, and Current() > Chg Current Threshold, then the BatteryStatus()[OTC] bit is set. When Temperature() falls to OT Chg Recovery, the BatteryStatus()[OTC] bit is cleared.
If OT Chg Time = 0, then the feature is completely disabled.