SLUUBD4A April 2016 – November 2022 BQ27220
If during discharging, Temperature() reaches the threshold of OT Dsg for a period of OT Dsg Time, and Current() ≤ –Dsg Current Threshold, then the BatteryStatus()[OTD] bit is set. When Temperature() falls to OT Dsg Recovery, the BatteryStatus()[OTD] bit is cleared.
If OT Dsg Time = 0, then the feature is completely disabled.