SLUUBD4A April 2016 – November 2022 BQ27220
The device recovers from an overtemperature charge condition if the Temperature() is equal to or lower than the OT Chg Recovery level. On recovery, the CHG FET returns to its normal operating state, the ChargingCurrent() and ChargingVoltage() are set to their appropriate values per the charging algorithm, and the [OTC] flag in BatteryStatus() is reset. The default value setting is 50°C.