SLUUBD4A April 2016 – November 2022 BQ27220
This command instructs the fuel gauge to force the BatteryStatus() [BATTPRES] bit to be set and informs the gauge of the presence of a battery when the insertion detection feature is disabled (Operation Config B [BIEnable] bit = 0). Alternatively, battery presence detection can be enabled (Operation Config B [BIEnable] bit = 1) to monitor the external thermistor network. (See Section 5.2.2, Battery Presence Detection Using the BIN Pin.)