SLUUBD4A April 2016 – November 2022 BQ27220
The Quit Relax Time is the delay time to exit RELAXATION. If current is greater than Chg Current Threshold or less than Dsg Current Threshold and this condition is maintained forQuit Relax Time, then exiting RELAXATION is permitted. This is useful in applications with low duty cycle dynamic loads. The default setting is 1 s.