SLUUBD4A April 2016 – November 2022 BQ27220
The percentage value determines when the SOC_INT intervals are registered on the SOC_INT pin. A default value of 1% means the SOC Delta intervals are 0%, 1%, 2% .....99%, and 100%. A value of 10% would provide SOC_INT pulse at intervals of 0%, 10%, 20%.... 0% and 100%.