SLUUBD4A April 2016 – November 2022 BQ27220
Qmax is used for initial capacity (RM and RSOC) estimates in conjunction with the cell voltages and programmed chemistry information when the device resets. The Qmax Pack value should be taken from the cell manufacturers' data sheet multiplied by the number of parallel cells. This is also used for the DesignCapacity() function and the Design Capacity mAh data flash value.