SLUUBD4A April 2016 – November 2022 BQ27220
The BQ27220 device does not allow the battery pack to charge if Temperature() is below Charge Inhibit Temp Low. The [CHGINH] bit is set in the BatteryStatus(). The default value is 0°C. Charging is allowed once the temperature is above Charge Inhibit Temp Low plus Temp Hys value. The [CHGINH] bit is reset in the BatteryStatus() register.