SLUUBG3B July 2016 – August 2021 TPS548D21
Item | Type | Name | Description |
---|---|---|---|
TP5 | T-H loop | SW | Power supply Switch node |
TP7 | T-H loop | CH-A | Measure loop stability |
TP6 | T-H loop | CH-B | Measure loop stability |
TP2 | T-H loop | LocS+ | Sense VOUT + locally across C5. Use for efficiency and ripple measurements |
TP10 | T-H loop | LocS- | Sense VOUT– locally across C5. Use for efficiency and ripple measurements |
TP3 | T-H loop | RemS+ | Remote sense + |
TP11 | T-H loop | RemS- | Remote sense – |
TP4 | T-H loop | PVIN | Sense VIN + across C10 |
TP13 | T-H loop | PGND | Sense VIN – across C10 |
TP1 | T-H loop | VDD | Supplies the internal circuitry |
TP17 | T-H loop | FSEL | Monitor the FSEL external resistor divider ratio during initial power up. |
TP15 | T-H loop | VSEL | Monitor the VSEL external resistor divider ratio during initial power up. |
TP9 | T-H loop | BP | LDO output |
TP8 | T-H loop | PG | Power good |
TP16 | T-H loop | MODE | Monitor the MODE external resistor divider ratio during initial power up. |
TP12 | T-H loop | ILIM | Program over-current limit. |
TP14 | T-H loop | REFIN_TRK | System reference voltage that can be overridden by the external voltage source for the tracking and sequencing application. |
TP19 | T-H loop | PGND | Common GND |
TP18 | T-H loop | PGND | Common GND |
TP20 | T-H loop | CLK | Not used |
TP21 | T-H loop | DATA | Not used |
TP22 | T-H loop | ALERT | Not used |
JP4 | 2-pin jumper | CNTL | Shunts control pin to GND |