SLUUBG3B
July 2016 – August 2021
TPS548D21
Trademarks
1
Introduction
2
Description
2.1
Typical End-User Applications
2.2
EVM Features
3
EVM Electrical Performance Specifications
4
Schematic
5
Test Equipment
6
PWR-784EVM
7
List of Test Points, Jumpers, and Switch
8
Test Procedure
8.1
Line and Load Regulation Measurement Procedure
8.2
Efficiency
8.3
Equipment Shutdown
9
Performance Data and Typical Characteristic Curves
9.1
Efficiency
9.2
Load Regulation
9.3
Line Regulation
9.4
Transient Response
9.5
Output Ripple
9.6
Control On
9.7
Control Off
9.8
Thermal Image
10
EVM Assembly Drawing and PCB Layout
11
List of Materials
12
Revision History
9.4
Transient Response
Figure 9-6
Transient Response of 1-V Output at 12 V
IN
, Transient is 8 A to 32 A, 2.5 A/µs