SLUUBG8C November   2018  – October 2021 UCC20520 , UCC21320-Q1 , UCC21520 , UCC21520-Q1 , UCC21521 , UCC21530

 

  1.   Trademarks
  2. Introduction
  3. Description
  4. Features
    1. 3.1 I/O Description
    2. 3.2 Jumpers (Shunt) Setting
  5. Electrical Specifications
  6. Test Summary
    1. 5.1 Definitions
    2. 5.2 Equipment
      1. 5.2.1 Power Supplies
      2. 5.2.2 Function Generators
    3. 5.3 Equipment Setup
      1. 5.3.1 DC Power Supply Settings
      2. 5.3.2 Digital Multi-Meter Settings
      3. 5.3.3 Two-Channel Function Generator Settings
      4. 5.3.4 Oscilloscope Setting
      5. 5.3.5 Jumper (Shunt) Settings
      6. 5.3.6 Bench Setup Diagram
  7. Power-Up and Power-Down Procedure
    1. 6.1 Power Up
    2. 6.2 Power Down
  8. Test Waveforms (CL=0pF) With Different DT Configurations
    1. 7.1 DT Connected to VCCI (J-DT Option B in Table 1-1 )
    2. 7.2 DT Pin Floating or Left Open (J-DT Option A in Table 1-1 )
    3. 7.3 DT Pin Connected to RDT (J-DT Option C in Table 1-1 )
  9. Schematic
  10. Layout Diagrams
  11. 10List of Materials
  12. 11Revision History

Jumpers (Shunt) Setting

Table 3-2 Jumpers Setting
JACKJumper Setting OptionsFACTORY SETTING
J-INAOption A:Jumper not installed, INA/PWM signal provided by external signal and this pin is default low if left openOption A
Option B:Jumper on J1-INA and J1-GND set INA low
Option C:Jumper on J1-INA and J1-VCCI set INA high
J-INBOption A:Jumper not installed, INB signal provided by external signal and this pin is default low if left openOption A for UCC21520EVM-286, UCC21521CEM-286 and UCC21530EVM-286; Option D for UCC20520EVM-286
Option B:Jumper on J2-INB and J2-GND set INB low
Option C:Jumper on J2-INB and J2-VCCI set INB high
Option D:Header J2-INB is not installed, and no connection on the device under test
J-DIS or J-DIS/ENOption A:Jumper not installed, the devices under test are enabled when left open on enable/disable pinOption C for UCC21520EVM-286 and UCC20520EVM-286; Option B for UCC21521CEVM-286 and UCC21530EVM-286
Option B:Jumper on J3-EN/DIS and J3-GND
Option C:Jumper on J3-EN/DIS and J3-VCCI
J-DTOption A:Jumper not installed, interlock with 8-ns dead timeOption B
Option B:Jumper on J4-DT and J4-VCCI allows driver output overlap or driver output follows PWM input for UCC21520EVM and UCC21521CEVM. The dead time will be around 0 ns in this option for UCC20520EVM
Option C:Jumper on J4-DT and J4-R2 set the dead time by DT (in ns) = RDT (in kΩ) × 10. For better noise immunity and dead-time matching, TI recommends to parallel a 2.2-nF or above bypassing capacitor from DT pin to GND.