SLUUBG8C November 2018 – October 2021 UCC20520 , UCC21320-Q1 , UCC21520 , UCC21520-Q1 , UCC21521 , UCC21530
The PCB layout information for UCC21520EVM is shown in Figure 9-1, Figure 9-2, Figure 9-3, and Figure 9-4. The layouts are the same for UCC20520EVM, UCC21521CEVM, and UCC21530EVM except for the labels that designate the EVM part number with the device under test.