SLUUBT5C November 2018 – June 2021 BQ40Z80
This command turns on/off the PDSG FET drive function to ease testing during manufacturing. If the ManufacturingStatus()[PDSG_TEST] = 0, sending this command will turn on the PDSG FET and the ManufacturingStatus()[PDSG_TEST] = 1 and vice versa. This toggling command is only enabled if ManufacturingStatus()[FET_EN] = 0, indicating an FW FET control is not active and manual control is allowed. A reset clears the [PDSG_TEST] flag and turns off the PDSG FET.