SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | IR Correction | Averaging Interval | U1 | 1 | 255 | 12 | s |
Description: To prevent overcharging by the IR compensation scheme (in case the System Resistance is set too high) the IT algorithm runs an averaging calculation to reduce the charging voltage if needed. This averaging calculation is averaged over the averaging interval defined in this register.