SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Degrade Mode 2 | SOH Threshold | U1 | 0 | 100 | 80 | % |
Description: This sets the SOH related threshold at/above which the first Level (Mode 2) CV and CC degradations can begin if SOH_DEGRADE is set.