SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | IATA | IATA MAX Temperature | I2 | 0 | 32767 | 400 | 0.1C |
Description: IATA MAX Temperature holds the max temperature above which, on wake up from IATA, only the true (present) value of FCC and RM is displayed.