SLUUBT5C November 2018 – June 2021 BQ40Z80
The following notation is used if SBS commands and data flash values are mentioned within a text block:
The reference format for SBS commands is: SBS:Command Name(Command No.): Manufacturer Access(MA No.)[Flag]; for example:
SBS:Voltage(0x09), or SBS:ManufacturerAccess(0x00): Seal Device(0x0020)
The BQ40Z80 pinout is shown below, mapped to the generic I/O names used in this document.
Pin Number | BQ40Z80 Pin Name | TRM Pin Reference |
---|---|---|
10 | TS1 | RC0 or AD0 |
11 | TS2 | RC1 or AD1 |
12 | V7SENSE/TS3/ADCIN1/GPIO | RC2 or AD2 |
13 | DISP/TS4/ADCIN2/GPIO | RC3 or AD3 |
15 | VC7EN/ DISP/GPIO | RH2 |
16 | CB7EN/PDSG/GPIO | RH1 |
17 | PRES/ SHUTDN/ DISP/GPIO | RH0 |
20 | LEDCNTLA/PDSG/GPIO | RL0 |
21 | LECDNTLB/GPIO | RL1 |
22 | LEDCNTLC/GPIO | RL2 |