SLUUBT5C November 2018 – June 2021 BQ40Z80
Description: This is the minimal turbo power for the TURBO BOOST mode used by the system toward the end of discharge. This value is used to avoid unnecessary SOC jumps when the system is switching from higher to lower TURBO mode levels, reducing its power approaching the end of discharge.