SLUUBT5C November 2018 – June 2021 BQ40Z80
This command instructs the device to return the filtered capacity and energy even if [SMOOTH] = 0. For a description of returned data values, see the ManufacturerAccess() version of the same command in Section 19.1.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x78 | FilteredCapacity() | — | R | R | Block | — | — | — | — | — |