RSVD (Bits 15–9): Reserved. Do not use. |
| | |
PDSG (Bit 8): PRE-DISCHARGE mode is enabled. |
| 1 = | Enable |
| 0 = | Disabled |
| | |
PACK_FUSE (Bit 7): Source of voltage to check for Min Blow Fuse Voltage |
| 1 = | PACK voltage |
| 0 = | Battery stack voltage |
| | |
SLEEPCHG (Bit 6): CHG FET enabled during sleep |
| 1 = | CHG FET remains on during sleep. |
| 0 = | CHG FET remains off during sleep (default). |
| | |
CHGFET (Bit 5): FET action on setting of GaugingStatus()[TC] |
| 1 = | Charging and Precharging disabled, FET off |
| 0 = | FET active (default) |
| | |
CHGIN (Bit 4): FET action in CHARGE INHIBIT mode |
| 1 = | Charging and precharging disabled, FETs off |
| 0 = | FET active (default) |
| | |
CHGSU (Bit 3): FET action in CHARGE SUSPEND mode |
| 1 = | Charging and precharging disabled, FETs off |
| 0 = | FET active (default) |
| | |
OTFET (Bit 2): FET action in OVERTEMPERATURE mode |
| 1 = | CHG and DSG FETs will be turned off for overtemperature conditions |
| 0 = | No FET action for overtemperature condition (default) |
| | |
PARALLEL_FETS (Bit 1) Series or Parallel circuit configuration for FETs |
| 1 = | Parallel FET configuration |
| 0 = | Series FET configuration (default) |
| | |
PCHG_COMM (Bit 0): Precharge FET selection |
1 = | CHG FET |
0 = | PCHG FET (default) |