|
PTC (Bit 7): Permanent fail flag display |
| 1 = | Enables PFStatus[PTC] = 1 when PTC fault is triggered. The function should be enabled/disabled by the PTCEN pin connection. |
| 0 = | Disables the PFStatus[PTC] = 1 when PTC fault is triggered. The function should be enabled/disabled by the PTCEN pin connection. |
| | |
2LVL (Bit 6): FUSE input indicating fuse trigger by external 2nd level protection |
| 1 = | Enabled (default) |
| 0 = | Disabled |
| | |
AFEC (Bit 5): AFE communication |
| 1 = | Enabled (default) |
| 0 = | Disabled |
| | |
AFER (Bit 4): AFE register |
| 1 = | Enabled (default) |
| 0 = | n/a |
| | |
FUSE (Bit 3): Fuse |
| 1 = | Enabled (default) |
| 0 = | Disabled |
| | |
OCDL (Bit 2): Overcurrent in discharge—PF enable |
| 1 = | Enabled |
| 0 = | Disabled |
| | |
DFET (Bit 1): Discharge FET |
| 1 = | Enabled (default) |
| 0 = | Disabled |
| | |
CFETF (Bit 0): Charge FET |
| 1 = | Enabled (default) |
| 0 = | Disabled |