SLUUBT5C November 2018 – June 2021 BQ40Z80
This command simulates a low-high-low detection of the DISP pin, activating the LED display according to the LED Support data flash setting. This command forces RSOC to 100% in order to demonstrate all LEDs in use, the full speed, and the brightness.