CAPM (Bit 15): Capacity_Mode (R/W) |
| 1 = | Report in 10 mW or cWh |
| 0 = | Report in mA or mAh (default) |
| | |
CHGM (Bit 14): Charger_Mode (R/W) |
| 1 = | Disables ChargingVoltage() and ChargingCurrent() broadcasts to the host and smart battery charger (default) |
| 0 = | Enables ChargingVoltage() and ChargingCurrent() broadcasts to the host and smart battery charger |
| | |
AM (Bit 13): ALARM Mode (R/W) |
| 1 = | Disables AlarmWarning() broadcasts to host and smart battery charger |
| 0 = | Enables AlarmWarning() broadcasts to host and smart battery charger (default) |
| | |
RSVD (Bits 12–10): Reserved. Do not use. |
| | |
PB (Bit 9): Primary_Battery (R/W) |
| 1 = | Battery operating in its primary role |
| 0 = | Battery operating in its secondary role (default) |
| | |
CC (Bit 8): Charge_Controller_Enabled (R/W) |
| 1 = | Internal charge control enabled |
| 0 = | Internal charge control disabled (default) |
| | |
CF (Bit 7): Condition_Flag (R) |
| 1 = | Conditioning cycle requested |
| 0 = | Battery OK |
| | |
RSVD (Bits 6–2): Reserved. Do not use. |
| | |
PBS (Bit 1): Primary_Battery_Support (R) |
| 1 = | Primary or secondary battery support |
| 0 = | Function not supported (default) |
| | |
ICC (Bit 0): Internal_Charge_Controller (R) |
| 1 = | Function supported |
| 0 = | Function not supported (default) |