RSVD (Bits 15–12): Reserved. Do not use. |
| |
LEDONFC (Bit 11): Enables the LED display to stay on showing charge even after full charge (FC) has been achieved. With this bit set, the LED will stay on after FC until the LED FC time has expired. |
1 = | Enables LED display functionality after FC until the LED FC time has expired |
0 = | Disables LED display functionality after FC until the LED FC time has expired |
| |
BLINKMIDPT (Bit 10): Enables LED blinking until the midpoint of each LED segment. The blinking occurs between the bottom and the midway point of each programmed segment level, thus providing more granularity as to where the charge level is within that LED segment. |
1 = | Enables LED blinking until the midway point of each segment charge levels |
0 = | Disables LED blinking until the midway point of each segment charge levels |
| |
LEDIFCUV (Bit 9): Enables LED display functionality even under CUV conditions without a charger connected (no charging occurring). This option should be used with care so as to not discharge the battery to low. |
1 = | Enables LED display functionality even under CUV conditions without a charger connected |
0 = | Disables LED display functionality even under CUV conditions without a charger connected |
| |
LEDPFON (Bit 8): LED in PF mode enable |
1 = | Display available in PF Mode |
0 = | Display not available in PF mode (default) |
| |
LEDC1, LEDC0 (Bit 7, Bit 6): LED current sink |
0, 0 = | 0.94 mA average LED current (default) |
0, 1 = | 1.87 mA average LED current |
1, 0 = | 2.81 mA average LED current |
1, 1 = | 3.75 mA average LED current |
| | |
LEDPF1, LEDPF0 (Bit 5, Bit 4): LED display PF error code |
0, 0 = | PF Error Code not available |
0, 1 = | PF Error Code shown after SOC if
DISP is held low for LED hold time (default). |
1, 0 = | PF Error code shown if the
DISP button is pressed (high-to-low transition of the pin is detected). |
1, 1 = | PF Error Code shown after SOC |
| | |
LEDMODE (Bit 3): LED display capacity selector |
1 = | Display ASOC/DC |
0 = | Display RSOC (default) |
|
LEDCHG (Bit 2): LED display during charging |
1 = | Enabled |
0 = | Disabled |
| | |
LEDRCA (Bit 1): Flashing of LED display when [RCA] is set. |
1 = | Enabled |
0 = | Disabled |
| | |
LEDR (Bit 0): LED display activation at exit of device reset |
1 = | Enabled |
0 = | Disabled |