SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
LED Support | LED Config | LED FC Time | U1 | 0 | 94 | 4 | 15 min |
Description: This threshold sets the time the LED will be left on after FC is achieved (assuming the [LEDONFC] bit is set). It is set in segments of 15 min. It is not recommended to leave the LED on for extended periods after FC is achieved due to the potential of short charge / discharge cycling, which can reduce the battery life.