SLUUBT5C November 2018 – June 2021 BQ40Z80
This command returns the Lifetime Data with the following format:
aaAAbbBBccCCddDDEEFFGGHHIIJJKKLLMMNNOOPPQQRRSSTTUU.
Value | Description |
---|---|
AAaa | Max Charge Current |
BBbb | Max Discharge Current |
CCcc | Max Avg Dsg Current |
DDdd | Max Avg Dsg Power |
EE | Max Temp Cell |
FF | Min Temp Cell |
GG | Max Delta Cell Temperature |
HH | Max Temp Int Sensor |
II | Min Temp Int Sensor |
JJ | Max Temp FET |
KK | No. of Shutdowns |
LL | No. of Partial Resets |
MM | No. of Full Resets |
NN | No. of WDT resets |
OO | CB Time Cell 1 |
PP | CB Time Cell 2 |
CB Time Cell 3 | |
RR | CB Time Cell 4 |
SS | CB Time Cell 5 |
TT | CB Time Cell 6 |
UU | CB Time Cell 7 |