SLUUBT5C November 2018 – June 2021 BQ40Z80
The read/write word command updates the BTP set threshold for CHARGE mode for the next BTP interrupt, and clears the OperationStatus()[BTP_INT] bit.
SBS Cmd | Name | Access | Format | Size in Bytes | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x4B | BTPChargeSet() | R/W | R/W | R/W | Signed Int | 2 | — | 65535 | 175 | mAh |