SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | IT Cfg | Term Min Cell V | I2 | 0 | 32767 | 2800 | mV |
Description: Minimum cell termination voltage used when [CELL_TERM] = 1. This is intended to enable the IT algorithm to reach 0% before CUV is triggered; therefore, this value should be set at or above CUV:Threshold.