SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | CS Degrade | Temperature Threshold | I2 | 0 | 32767 | 3232 | 0.1 K |
Description: This sets the temperature threshold that the cell temperature is compared to in the cell swelling control feature.