SLUUBT5C November 2018 – June 2021 BQ40Z80
This command instructs the device to return Impedance Track related gauging information on ManufacturerBlockAccess() or ManufacturerData().
Status | Condition |
---|---|
Activate | 0x0073 to ManufacturerBlockAccess() or ManufacturerAccess() |
Action: Output 32 bytes of IT data values on ManufacturerBlockAccess() or ManufacturerData() in the following format: aaAAbbBBccCCddDDeeEEffFFggGGhhHHIiiIIjjJJkkKKllLLmmMMnnNNooOOppPPqqQQ where:
Value | Description | Unit |
---|---|---|
AAaa | True Rem Q. True remaining capacity in mAh from IT simulation before any filtering or smoothing function. This value can be negative or higher than FCC. | mAh |
BBbb | True Rem E. True remaining energy in cWh from IT simulation before any filtering or smoothing function. This value can be negative or higher than FCC. | cWh |
CCcc | Initial Q. Initial capacity calculated from IT simulation | mAh |
DDdd | Initial E. Initial energy calculated from IT simulation | cWh |
EEee | True FCC Q. True full charge capacity from IT simulation without the effects of any smoothing function | mAh |
FFff | True FCC E. True full charge energy from IT simulation without the effects of any smoothing function | cWh |
GGgg | T_sim. Temperature during the last simulation run. | 0.1 K |
HHhh | T_ambient. Current assumed ambient temperature used by the IT algorithm for thermal modeling | 0.1 K |
IIii | RaScale 0. Ra table scaling factor of Cell 1 | — |
JJjj | RaScale 1. Ra table scaling factor of Cell 2 | — |
KKkk | RaScale 2. Ra table scaling factor of Cell 3 | — |
LLll | RaScale 3. Ra table scaling factor of Cell 4 | — |
MMmm | CompRes 0. Last temperature compensated Resistance of Cell 1 | 2–10 Ω |
NNnn | CompRes 1. Last temperature compensated Resistance of Cell 2 | 2–10 Ω |
OOoo | CompRes 2. Last temperature compensated Resistance of Cell 3 | 2–10 Ω |
PPpp | CompRes 3. Last temperature compensated Resistance of Cell 4 | 2–10 Ω |