|
RSVD (Bit 7): Reserved. Do not use. |
| | |
CUVC (Bit 6): I*R compensated CUV |
| 1 = | Enabled (default) |
| 0 = | Disabled |
| | |
OTD (Bit 5): Overtemperature in discharge |
| 1 = | Enabled (default) |
| 0 = | Disabled |
| | |
OTC (Bit 4): Overtemperature in charge |
| 1 = | Enabled (default) |
| 0 = | Disabled |
| | |
ASCDL (Bit 3): Short circuit in discharge latch |
| 1 = | Enabled (default) |
| 0 = | Disabled |
| | |
RSVD_ONE (Bit 2): Reserved and programmed to 1. Do not use. |
|
ASCCL (Bit 1): Short circuit in charge latch |
| 1 = | Enabled (default) |
| 0 = | Disabled |
| | |
ASCC (Bit 0): Short circuit in charge |
| 1 = | Enabled (default) |
| 0 = | Disables the SafetyAlert() and SafetyStatus() flag only and does NOT disable the FET actions. |