SLUUBT5C November 2018 – June 2021 BQ40Z80
This read-only command returns an 8-bit field, with each bit providing the input level read from each of the eight pins that can be configured as GPIOs. The command returns valid data for all pins configured as GPIO, including those configured to drive an output.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x48 | GPIORead() | R | R | R | Word | U2 | — | 65535 | 0 | — |