SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | IATA | IATA MIN Temperature | I2 | -32767 | 32767 | 100 | 0.1C |
Description: IATA MIN Temperature holds the min temperature below which, on wake up from IATA, only the true (present) value of FCC and RM is displayed.