SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | IT Cfg | Qmax Upper Bound | U1 | 100 | 255 | 130 | % |
Description: Maximum Qmax value over the lifetime of the pack. If the updated Qmax value is larger than this setting, the updated Qmax will be capped to Qmax Upper Bound. Qmax Upper Bound is a percentage of Design Capacity.