SLUUBT5C November 2018 – June 2021 BQ40Z80
In addition, when using the configuration bit [SOH_Degrade], SOH can be used as a selector (like Cycle Count) for voltage degradation. There are four programmable stages/levels of SOH entered:
NORMAL mode (SOH is equal to or lower than SOH Threshold for Mode 1.)
SOH Mode 1 (SOH Threshold for Mode 1 with SOH of default 95%)
SOH Mode 2 (SOH Threshold for Mode 2 with SOH of default 80%)
SOH Mode 3 (SOH Threshold for Mode 3 with SOH of default 60%)