SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Sleep | Sleep Current | I2 | 0 | 32767 | 10 | mA |
Description: |Current()| threshold to enter SLEEP mode. If this parameter is set to 0, then the deadband will effectively become the Sleep Current setting, because any current below the deadband will set the Current() = 0 mA.