SLUUBW5A July 2018 – September 2021 BQ34Z100-G1
Once learning is completed, the fuel gauge can be tested in an actual application environment to start optimizing the performance across temperature and load corners. TI offers the GPCRA0 tool as part of the Gauge Parameter Calculator to help users. For more details, see the Simple Guide to GPC Golden GG Maker Tool Application Note (SLUUBC9). For very low temperature operations (typically below 5°C, system temperature distribution can deviate from lab conditions and so resistance temperature compensation parameters need to be adjusted. TI offers the GPCRB tool as part of the Gauge Parameter Calculator to help achieving this. For more details, see the Golden GG Maker and Resistance Temperature Application Note (SLUUBD0).