SLUUBW8A July 2018 – February 2022 TPS543C20
Parameter | Test Conditions | Min | Typ | Max | Units | |
---|---|---|---|---|---|---|
Input Characteristics | ||||||
Voltage range | VIN tied to VDD | 5 | 12 | 16 | V | |
Maximum input current | VIN = 12 V, IO = 40 A, VOUT = 0.9 V, FSW = 500 kHz | 3.5 | A | |||
No load input current | VIN = 12 V, IO = 0 A | 50 | mA | |||
Output Characteristics | ||||||
VOUT | Output voltage | Output current = 0 A to 40 A | 0.9 | V | ||
IOUT | Output load current | IOUT(min) to IOUT(max) | 0 | 40 | A | |
Output voltage regulation | Line regulation: input voltage = 5 V to 16 V | 0.5% | ||||
Load regulation: output current = 0 A to IOUT(max) | 0.5% | |||||
VOUT | Output voltage ripple | VIN = 12 V, IOUT = 40 A | 10 | mVPP | ||
VOUT | Output overcurrent | 46 | A | |||
Systems Characteristics | ||||||
Switching frequency | FSW | 500 | kHz | |||
VOUT | Peak efficiency | VIN = 12 V, IO = 17 A, FSW = 500 kHz | 90% | |||
Operating temperature | Toper | 0 | 85 | °C |